System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later

다운로드 방법

  1. Click the Download button
  2. Save or run the installer.

설치 방법

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

라이센스

  • Requires a License(s) for the applications within the platform

Installs on: PC

운영 체제

  • Windows 10

선결 조건

  • Internet Connection
  • Administrator privileges on installation PC