운영 체제

  • Windows 10: Home, Pro, Enterprise or Edu, 64-bit
  • Windows 11

선결 조건

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 20 GB free hard disk space
  • Display Resolution: 1920x1080 recommended

라이센스

  • Requires a License

How to Install

  • Choose between Web Installer and Offline Installer based on your installation needs. 

Web Installer (also known as Online Installer):

  • We recommend Web Installer for faster and bandwidth-efficient installation. You do not need to download and run Offline Installer if you are using Web Installer.
  • Click the Download Web Installer button.
  • Double-click on downloaded software file to run the installer.

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.
  • Locate the downloaded ZIP file, right-click on it, and select Extract All. Follow the on-screen instructions to extract the files, which will be placed in the same directory as the ZIP file.
  • Navigate to the directory where the extracted files are located, then double-click on the installer to commence the software installation.
  • For detailed installation guidance, refer to the ReadMe file named ReadMe_First.txt included with the download.