34830A BenchLink Data Logger Pro for 34970A and 34972A Errata Version 3.2.00

  • Fixed the issue with BLDL Pro does not work with 34972A together with 34970A GPIB or two 34972A LAN
  • Auto Export check box now be checked by default
  • Fixed localization error in case of French language
  • Now user can export the data in separate .csv files based upon the number of days also
  • DST option is available now in BLDL Pro
  • Migration of installer from Wise to installshield
  • Now BLDL Pro software will work if user login as power user
  • Fixed issue related to Delta band feature in BLDL Pro

34832A BenchLink Data Logger Pro for 34980A Errata Version 3.2.00

  • Fixed the issue with BLDL Pro does not work with 34972A together with 34970A GPIB or two 34972A LAN
  • Auto Export check box now be checked by default
  • Fixed localization error in case of French language
  • Now user can export the data in separate .csv files based upon the number of days also
  • DST option is available now in BLDL Pro
  • Migration of installer from Wise to installshield
  • Now BLDL Pro software will work if user login as power user
  • Fixed issue related to Delta band feature in BLDL Pro

34830A BenchLink Data Logger Pro for 34970A and 34972A Errata Version 3.2.00

  • Rleas00003929: Include Millisecond option is now available in both start time and elapsed time
  • Rleas00004035: Installer problem is now resolved that was there on win-7 and Vista machines
  • Rleas00004036: Now user will get an error message if try to install the application via guest user
  • Rleas00004038: Now user doesn’t need to uninstall 32 bit office product and install it back from a 64 bit machine while installing the application

34832A BenchLink Data Logger Pro for 34980A Errata Version 3.2.00

  • Rleas00003929: Include Millisecond option is now available in both start time and elapsed time
  • Rleas00004035: Installer problem is now resolved that was there on win-7 and Vista machines
  • Rleas00004036: Now user will get an error message if try to install the application via guest user
  • Rleas00004038: Now user doesn’t need to uninstall 32 bit office product and install it back from a 64 bit machine while installing the application

34830A BenchLink Data Logger Pro for 34970A and 34972A Errata Version 3.10.00

  • Rleas00003443: Fixed current channel labeled incorrectly as VDC on Quick Graph
  • Rleas00003608: Fixed system crash when doing a fast scan with Quick Graph on
  • Rleas00003639: Configuration settings are now saved after a program crash
  • Rleas00003613: The term 'Action Script' was removed from Data Logger software, documentation and datasheet
  • Rleas00003617: Removed Time Interval selection box when External Trigger is selected for Start Scan
  • Rleas00003515: Fixed 10 Mohm range not properly selected
  • Rleas00003454: Fixed Equation validation doesn't validate infinite loop problem
  • Rleas00003455: Strip chart can now be done in Japanese version
  • Rleas00003564: Fixed condition causing a query interrupt error
  • Rleas00003795: Fixed problem with using set DAC volt option on Module 34907A Ch 205 voltage now goes to zero at the end of the scan as it should.
  • Rleas00003719: Missing Chinese characters display
  • Rleas00003760: Quickgraph is not working correctly: Not a defect. See FAQ.
  • Rleas00003268: Reduced CPU space required to run
  • Rleas00003451: Added "System.OutOfMemoryException" error message
  • Rleas00003767: Fixed memory drag slowing BLDL software
  • Rleas00003819: Fixed - Scan of sequential resistance channels errors during download of scan
  • Rleas00003768: No longer sends SYST:CDES? 34980A only command to 34972A

34832A BenchLink Data Logger Pro for 34980A Errata Version 3.10.00

  • Rleas00003268: Reduced CPU space required to run
  • Rleas00003454: Fixed Equation validation doesn't validate infinite loop problem
  • Rleas00003455: Strip chart can now be done in Japanese version
  • Rleas00003617: Removed time Interval selection when using external trigger
  • Rleas00003217: Trial version expires when re-install software
  • Rleas00003515: Fixed 10 Mohm range not properly selected
  • Rleas00003719: Missing Chinese characters display
  • Rleas00003760: Quickgraph is not working correctly: Not a defect. See FAQ.
  • Rleas00003451: Added "System.OutOfMemoryException" error message
  • Rleas00003767: Fixed memory drag slowing BLDL software
  • Rleas00003819: Fixed - Scan of sequential resistance channels errors during download of scan

Changes from 1.00.00 to 2.00.00

  • Updated Licensing. When updating from version 1.0 to version 2.0 go to Tools --> Licensing --> Install Licenses --> and select “Convert” to convert your 1.0 license.

Defects fixed by this release:

  • Label field with Windows IME or Japanese characters causes error 309 (Rleas00003604)
  • Scan List B does not execute if first scan uses TRIG EXTernal to start (Rleas00003549)
  • Computed channel get "end of stream" error (Rleas00003529)
  • "Input string was not in a correct format" error (Rleas00003468)
  • Problem with exporting when data is not in between (Rleas00003501)
  • Doesn't always export the right number of scans (Rleas00003358)
  • Action script and next step do not work (Rleas00003441)
  • Trial version expires right after download (Rleas00003274)
  • The choice to exit BLDL Pro and keep scanning will not work with 34970A (Rleas00003530)
  • Alarm setting is functioning backward (Rleas00003470)
  • Cannot set Thermistor and Thermocouple function in Japanese version (Rleas00003288)
  • Resistance 2W and 4W range 10 MOhm results in AUTO instead of 10 MOhm (Rleas00003444)
  • License install or query on Vista 32 gives Windows error (Rleas00003477)
  • Cannot recall External Trigger setting (Rleas00003316)
  • "Not a legal OleAut date" error (Rleas00003513)

Related Links