Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
RF System Explorer (RFSE)
RF System Explorer (RFSE) in Advanced Design System (ADS) is an RF line-up analysis tool for RF system design. RFSE enables ADS users to analyze their circuit designs in the context of target systems in which their design will operate. The designer can perform a characterization based on ADS circuit analyses which will produce a Simulation Extracted Behavioral Model (SEBM). RFSE can also be used by System Engineers in Keysight System Design (SystemVue) platform. RF System Explorer in ADS was developed with the circuit designer in mind and to facilitate the collaboration with System design teams.
RFSE and ADS Compatibility
The following table lists the compatible versions of RFSE and ADS.
RF System Explorer Version | Advanced Design System Version |
---|---|
|
|
RF System Explorer Installer
RF System Explorer is a plugin for ADS that is installed during or after System Design installation.
Note: RF System Explorer is not supported on Linux.
Documentation
Install RF System Explorer
RFSE can be installed using the following methods:
- During the PathWave System Design installation.
While installing System Design, select Add System Design tools to ADS. - After PathWave System Design Installation.
- Open System Design and load a blank workspace.
- Click Tools > Install System Design Addon in ADS.
- If prompted, select the ADS version and click OK.
Upon successful installation, the System Explorer menu is added to the ADS Main Window.
Return to the Advanced Design System (ADS) Software downloads page.