Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave WaferPro (WaferPro Express) 2020 Update 1.1
PathWave WaferPro (WaferPro Express) 2020 Update 1.1 includes new MBP-enabled routines to enable saving to MEA data format and bug fixes.
For more details please refer to Release Notes.
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux 64-bit | waferproxp_2020_update1.1_linux_x64.tar | Download | 869,269,504 bytes (829 MB) |
Linux 32-bit | waferproxp_2020_update1.1_linux_x86.tar | Download | 787,480,576 bytes (751 MB) |
Windows 64-bit | waferproxp_2020_update1.1_win_x64.exe | Download | 958,398,464 bytes (914 MB) |
Windows 32-bit | waferproxp_2020_update1.1_win_x86.exe | Download | 870,318,080 bytes (830 MB) |
Note: PathWave WaferPro (WaferPro Express) 2020 Update 1.1 is a full installer. If you have already installed PathWave WaferPro (WaferPro Express) 2020 Update 1.0 on Windows platform, you would need to uninstall it before installing PathWave WaferPro (WaferPro Express) 2020 Update 1.1.
Documentation
- Release Notes (PDF, 230 KB)
Return to the PathWave WaferPro (WaferPro Express) Software downloads page.