Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
86100A - Create your own LS-120 SuperDisk upgrade
Download Instructions, LS-120 SuperDisk
Creating an LS-120 SuperDisk to upgrade the firmware requires that an LS-120 SuperDisk Drive be connected to your computer.
- Important - label the LS-120 SuperDisk with the model number and firmware revision. You should also write "disk 1 of 1" on the label. All firmware revisions have the same file names.
- Insert the LS-120 SuperDisk into your computer's LS-120 disk drive.
- Create a temporary directory on your computer's hard drive.
- Click on the firmware upgrade link. Save it to the temporary directory.
After the file has downloaded, double-click or use the Run command to extract the files. By default, it will create a folder on C:\Firmware\Upgrade\A.05.00 and place two files named 86100upg.arq and 86100upg.hrd there.
- Copy these two files to the LS-120 SuperDisk.
- Follow the instructions for upgrading firmware using an LS-120 disk