1137A High Voltage 1000:1 Divider Probe Operating Note
Show Description
WARNING: The 1137A High Voltage 1000:1 Divider Probe is designed to prevent accidental shock to the operator when properly used. This operating note must be read and understood prior to operating probe. Improper procedures or incorrect analysis of the measurement situation may result in serious shock.