4288A 1kHz/1 MHz Capacitance Meter Operation Manual
Show Description
Most of the basic information necessary for using the 4288A is provided in the Operation Manual. It describes installation, preparation, measurement operation including calibration, performances (specifications), and error messages.