최고의 연구소들은 엄격한 보안요구에도 단 몇 시간 만에 측정 문제를 해결합니다.
사례 연구
Keysight Technologies is a world leader in test and measurement solutions for wireless, automotive, and energy industries. One of Keysight’s innovative products is the N9048B PXE Electromagnetic Interference (EMI) Receiver, which helps engineers perform fast and accurate EMI compliance testing of their devices and systems. The N9048B PXE is a fully compliant EMI receiver that meets the requirements of various international standards, such as CISPR, MIL-STD, and DO-160. The N9048B PXE offers a wide frequency range from 2 Hz to 50 GHz, a high sensitivity of -172 dBm/Hz, and a fast scanning speed of up to 30 GHz/s. The N9048B PXE also features a user-friendly interface, a real-time spectrum analyzer mode, and a built-in diagnostic tools suite that helps users identify and resolve EMI issues. The N9048B PXE can be integrated with other Keysight products, such as the N6141C EMI Measurement Application, the N9038A MXE EMI Receiver, and the PathWave Test Automation software. The N9048B PXE can help engineers reduce their test time, lower their test costs, and ensure their products meet the EMI standards. To learn more about the N9048B PXE and other Keysight solutions for EMI testing, visit www.keysight.com or contact your local Keysight partner.