eBooks
INTRODUCTION
Accurately Measure Your DUT at the Reference Plane
As bandwidths grow wider and frequencies soar to millimeter-wave and beyond, small margins for error on wideband measurements force RF engineers to look for new ways to reduce linear errors. Even short cables can cause tremendous losses at millimeter-wave frequencies. Correcting for magnitude and phase errors in your setup allows you to get the most out of your measurements and see your device’s real performance. But receiver calibration methods are often expensive, complex, and time-consuming.
Until now, a single device to quickly and easily calibrate your signal analyzer did not exist. The Keysight U9361 RCal receiver calibrator represents a new paradigm in signal analyzer calibration. It brings accuracy, simplicity, and value to the calibration of your test receiver system. RCal allows you to correct for cable and path losses, accurately measure power at the device under test (DUT) reference plane, and generate flatness corrections in magnitude and phase up to 5 GHz IF bandwidths.
무엇을 찾고 있습니까?