Data Acquisition / Switch Solutions Catalog

카탈로그

Sample more signals, faster and dynamically

Get the next-generation data acquisition (DAQ) system with a three-slot mainframe and your choice of nine plug-in modules. The Keysight DAQ970A / DAQ973A DAQ system has high-quality switching and an advanced built-in 6½-digit multimeter that allows you to measure fast and accurately.

 

DAQ970A / DAQ973A DAQs offer these features:

  • fastest reading measurements — up to 50,000 readings / sec — and scan rates up to 450 channels / sec
  • ability to measure very low current ranges (1 μA DC and 100 μA AC) and very high resistance range (1,000 MΩ)
  • auto-calibration that compensates for internal drifts caused by time and temperature changes
  • 3497XA-compatible, program and configuration
  • onboard temperature reference
  • LAN and USB for easy PC connectivity (DAQ973A includes additional GPIB)

 

Technical overview

DAQ970A

DAQ973

Module slots available

3

3

Measurement resolution

22 bits

22 bits

Types of measurements

  • capacitance and diode test
  • temperature with thermocouples
  • RTDs and thermistors
  • DC / AC volts
  • 2- and 4-wire resistance
  • frequency and period
  • DC/ AC current
  • direct strain and bridge strain
  • capacitance and diode test
  • temperature with thermocouples
  • RTDs and thermistors
  • DC / AC volts
  • 2- and 4-wire resistance
  • frequency and period
  • DC/ AC current
  • direct strain and bridge strain

Connectivity

  • USB 2.0
  • built-in LAN
  • BenchVue / TestFlow
  • LXI-compliant
  • USB flash memory drive
  • USB data logging and data mirroring
  • remote web interface
  • GPIB
  • USB 2.0
  • built-in LAN
  • Ben    
  • web interface

 

Modules for DAQ970A and DAQ973A systems

A complete selection of plug-in modules gives you a choice of high-quality measurement, switching, and control capabilities. Mix and match modules to get the functionality you need right now. Modules for the DAQ970A / DAQ973A make testing easier, faster, and more reliable. Buy only what you need — and add more modules as your application grows.

 

Module number

Description

Speed (ch / sec)

Max (volts)

Max (amps)

DAQM900A

20-channel solid-state multiplexer

 450

 120 V

 0.02 A

DAQM901A

20-channel multiplexer (2/4-wire) module

 80

 300 V

1 A

DAQM902A

16-channel multiplexer (2/4-wire) module

 250

 300 V

 50 mA

DAQM903A

20-channel actuator / GP switch module

 120

 300 V

 1 A

DAQM904A

4 x 8 two-wire matrix module

 120

 300 V

 1 A

DAQM905A

2 GHz dual 1:4 RF mux, 50 Ω module

 60

 42 V

 0.7 A

DAQM907A

multifunction modules

Two 8-bit digital I/O ports

 

 42 V

 400 mA

26-bit event counter

 

 42 V

 

Two 16-bit analog outputs

 

 ±12 V

 10 mA

DAQM908A

40-channel single-ended multiplexer module

 100

 300 V

 1 A

DAQM909A

4-channel simultaneous sampling module

 800

 36 Vpk