A400GE-QDD Recommended Tap Settings for Link Operation

애플리케이션 노트

Ixia’s A400GE-QDD test system makes the challenge of qualifying bit error rate (BER) on 400GE electronics easier and affordable. Whether validating chips, optical transceivers, or port electronics, the A400GE-QDD (A400) is a dedicated bit error rate test (BERT) and RS-544,514 forward error correction (FEC) test system with 56 Gigabit (Gb) electrical lane signaling per port that provides the ability to find a problem in minutes, not hours. It shows a system-level view of the BER and FEC performance of all the lanes, all at once, in real time.