K400 QSFP-DD 400/200/100/50GE Load Modules

데이터 시트

Put Your Multi-Rate 400GE Product to Work Now!

 

400GE is undergoing rapid development to meet the growing bandwidth requirements of ever-evolving data networks. Core networking applications are increasing  by a factor of 10 every 5 years. 400GE addresses the broad range of bandwidth requirements for key application areas such as cloud-scale data centers, Internet exchanges, co-location services, wireless infrastructure, service provider and operator networks, and video distribution infrastructure.

 

Test Tomorrow’s Technology Today

 

The Ixia K400 QSFP-DD-400GE load module will accelerate your development of IEEE P802.3bscompliant 400GE networking systems. Keysight offers  a factory and a field upgrade that provides 200/100/50GE speed capability. This provides your development teams the speeds and test options they need to create the networking technologies of the future, these load modules are available in two different models:

 

• Full feature and scale QSFP-DD-400GE

• Reduced feature and scale QSFP-DD-R400GE

 

Both models enable full line-rate traffic generation transmit, receive, and capture functionality from 64B to 16,000B frame lengths. This facilitates stress testing, hardware/ASIC bring-up, optics and cable qualification, interoperability, and functional test and Layer 2/3 routing protocol emulation as required.

 

K400 QSFP-DD-400GE: A full-featured model with 1-port, 1-slot, native QSFP-DD 400GE load module designed for enterprise and data center switch and router testing.

 

K400 QSFP-DD-R400GE: A reduced-featured model with 1-port, 1-slot, native QSFP-DD 400GE  load module designed for hardware, ASIC, cable/optics qualification, and interoperability testing.  The QSFP-DD-R400GE scales down the L2/3 feature set and L2/3 networking protocol scaling,  while increasing affordability.

 

The QSFP-DD-R400GE reduced scale and performance load module may be upgraded in the field to have the higher-capacity L2/3 feature set and L2/3 networking protocol scaling performance added through a purchasable field upgrade option. This extends the reuse of the load module and improves the ROI. This is a unique capability that Keysight offers to its customers.

 

K400 key features

 

• Line-rate 400Gbps packet generation, capture, and analysis of received traffic to detect and de-bug data transmission errors

• Multi-rate speed option that includes 1x200GE, 2x100GE, and 4x50GE speed modes and fan-out support; these speed modes are compliant with IEEE 802.3cd draft specification

• Line-rate per-port and per-flow statistics

• High-latency measurement resolution at 0.625ns at the 400GE speed

• RS-544 (KP4) Forward Error Correction (FEC) support for all speeds (400/200/100/50GE)

• Native 56Gb/s SERDES with PAM4 encoding support that is IEEE P802.3bs and IEEE 802.3cd compliant

• FEC symbol error injection with a comprehensive set of FEC corrected and uncorrected statistics, and Bit Error Rate statistics for pre- and post-FEC operations 

• Inject packet errors: CRCs, runts, giants, alignments, checksum errors, and out of sequence 

• Standard Ixia instrumentation including timestamp, sequence number and flow identification, and data integrity

• Layer 1 BERT: 8 independent lanes of 56Gb/s PRBS pattern generation, error checking, and statistics

• 400G PCS lanes Transmit, error injection testing and receive measurement:

   o Per-lane controls and status, FEC and error monitoring, error insertion, lane mapping and skew insertion