데이터 시트
D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet Compliance Test Application Software
The Keysight Technologies, Inc. compliance test application provides a fast and effortless way to test, debug and characterize your 10M/100M/1GBASE-T Ethernet designs. The Keysight D9010ETHC 10M/100M/1GBASE-T compliance application software for Infiniium real-time oscilloscopes saves you time and money by automating the task of preforming compliance measurements. The tests performed by the D9010EBSC software are based on the IEEE 802.3-2005 and ANSI X3.263-1995 standards specification and for Energy Efficient Ethernet the IEEE802.3az-2010 standard. The test application offers a user-friendly setup wizard and a comprehensive report that includes margin analysis.
To make 1000BASE-T, 100BASE-TX and 10BASE-T measurements with the D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet compliance application software, you also need the Keysight N5395C Ethernet electrical conformance test fixture. For Energy Efficient Ethernet compliance testing order the Wilder Technologies Energy Efficient Ethernet fixture (P/N: EEE-TPAERK). If you If you want to make 1000BASE-T jitter measurements, you also need the Keysight N5396A Gigabit Ethernet jitter test cable. In addition, you can use a wide variety of Keysight waveform generators including the Keysight 33612A as a disturbing signal source and choose from a variety of Keysight vector network analyzers such as the E5080A ENA vector network analyzer to make return loss measurements. Performing these tests gives you confidence in your design. The D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet compliance application software helps you execute a wide subset of the conformance tests that can be measured with an oscilloscope.
Transform complexity into simplicity
• Setup wizard for quick setup, configuration and test selection.
• Execution speed and proven test algorithm which minimizes test time.
• User-select tests based on the IEEE 802.3-2005 and ANSI X3.263-1995 standards
• For Energy Efficient Ethernet tests the IEEE 802.3az-2010 standard is referenced.
• Reduces the time it takes to characterize your Ethernet design from hours to minutes.
• Reports multi trial results with statistics for each measurement and worst-case result.
• Accurate and repeatable results with Keysight Technologies Infiniium oscilloscopes
• Automated reporting in a comprehensive HTML format with margin analysis
With the D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet Compliance Test Application Software, you can use the same oscilloscope you use for everyday debugging to perform automated testing and margin analysis based on the IEEE802.3 standard.
D9010ETHC 10M/100M/1GBASE-T with Energy Efficient Ethernet Compliance Application Software Saves You Time
The D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet compliance test application software saves you time by setting the stage for automatic execution of 10M/100M/1GBASE-T and Energy Efficient Ethernet electrical tests. Part of the difficulty of performing electrical tests for Ethernet transmitters is properly connecting to the oscilloscope, loading the proper setup files, and then analyzing the measured results by comparing them to limits published in the specification. The D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet Compliance Test Application Software does much of this work for you. The D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet Compliance Test Application Software automatically configures the oscilloscope for each test, and it provides an informative results report that includes margin analysis indicating how close your product is to passing or failing that test specification.
무엇을 찾고 있습니까?