909F Precision Coaxial Termination

데이터 시트

909F Precision Coaxial Termination DC to 18 Ghz

 

Description

 

Keysight Technologies, Inc.’s 909F family of precision low reflection loads are intended for use as calibration standards.

 

Tantalum nitride on sapphire thin-film technology is used for exceptional long-term impedance stability. To ensure the best possible wear resistance characteristics, gold-plated beryllium copper has been used for the connector contacts.

 

Specifications

 

Specifications describe the instruments’ warranted performance over the +15° to +35° C temperature range.