11867A RF Limiter, 10 Hz to 1800 MHz

데이터 시트

The 11867A offers very low insertion loss and linear operation to minimize its effect on low level (< 0 dBm) signals passing through it. A typical application is shown in Figure 2; the input mixer of a spectrum analyzer is protected from inadvertent overload due to high level signals from an antenna.