909C Precision Coaxial Termination DC - 2 GHz

데이터 시트

The 909C is a precision low reflection load intended for use as a calibration standard.

 

Tantalum nitride on sapphire thin film technology is used for exceptional long term impedance stability. To insure the best possible wear resistance characteristics, gold plated beryllium copper has been used for the connector contacts.