데이터 시트
High Accuracy, Excellent Reliability, Long Life
Features and description
– DC to 26.5 GHz, DC to 40 GHz frequency coverage
– Optional calibration data
– 0 to 11 dB, 70 dB, 90 dB
– 1 dB steps, 10 dB steps
– High accuracy
– Excellent reliability, long life
– Exceptionally low insertion loss
These attenuators offer typical repeatability of ±0.03 dB max 5 million cycles per section.
This family of programmable step attenuators offers coaxial measurements to 26.5 GHz (K models) or to 40 GHz (L models), in a compact, rugged design. The first model in this family is the Keysight Technologies, Inc. 84906K/L, which offers outstanding performance with an attenuation range of 0 to 90 dB in 10 dB steps. Other models include the Keysight 84904K/L, with 0 to 11 dB of attenuation in 1 dB steps, and the Keysight 84907K/L, with 0 to 70 dB of attenuation in 10 dB steps.
무엇을 찾고 있습니까?