데이터 시트
The Keysight Technologies, Inc. 87302C, 87303C, and 87304C power dividers are compact, hybrid microwave power dividers designed for power-splitting applications that require a minimal insertion loss and high isolation. The 87302C covers the entire 0.5 to 26.5 GHz frequency range with a maximum insertion loss of 1.9 dB. The 87303C and 87304C restrict the lower frequency limit for further improvement in the insertion loss. The 87303C covers 1 to 26.5 GHz with a maximum insertion loss of 1.6 dB and the 87304C operates from 2 to 26.5 GHz with a worst-case insertion loss of 1.4 dB. Maximum insertion loss of the 87302C, 87303C, and 87304C is in addition to 3 dB coupling loss. All units use industry standard 3.5 mm (SMA compatible) connectors for rugged trouble-free operation.
− High isolation
− Broadband to 26.5 GHz
− Low insertion loss
− Accurate amplitude and phase tracking
무엇을 찾고 있습니까?