8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz

데이터 시트

The Keysight Technologies, Inc. 8471E Detector is a Planar Doped Barrier (PDB) detector offering the character- istics of the Keysight 8474 line of PDB detectors in an economical package. It is available with an SMA RF connector.

 

The detector is designed for use in RF and microwave instrumentation and systems applications as the detecting element in leveling loops, for power monitoring and for wideband video detection.