Common Interface Unit

데이터 시트

Definitions and Conditions

The Common Interface Unit (CIU) will meet its specifications when:

  • The CIU is within its calibration cycle
  • The CIU has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range
  • The CIU has been turned on for at least 30 minutes

Specification

Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 30 °C unless otherwise noted.

Typical

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature, 23 °C.

Nominal

Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.