Boundary Scan Test Modules for PCIe Loopback Test

데이터 시트

Boundary Scan Test Modules for PCIe Loopback Test

Keysight Boundary Scan PCIE loopback test modules

  • Tests PCIe high-speed signals to CPU or other PCIe devices using IEEE 1149.1 and IEEE 1149.6 loopback tests 
  • Enables Signal testing using 1149.1 interconnect 
  • Performs power tests and GND pins for opens on PCIe connector

PCIe test cards are available in assorted sizes; usable in both manual and auto-insert mode of operation:

  • x8 – 96 pins 
  • x16 – 168 pins 
  • Additional sizes and custom pinouts for Riser card are available upon request

Features of PCIe x16

  • Quickly tests PCIe differential interface signals on PCIe plug-in cards by looping back Tx to Rx 
  • Easy connectivity since they are gold finger bare board; no need to test power and GND pin 
  • Requires IEEE 1149.6 boundary-scan cell on the PCIe interface chip to test PCIe differential signals using IEEE 1149.6 interconnect test for AC coupled nodes 
  • Use with Keysight i3070