Configuration Guides
X8711A IoT Device Functional Test Solution
This configuration guide contains information to help you configure the X8711A IoT device functional test solution for Bluetooth® Low Energy (BLE) 4.2 signaling or WLAN b/g/n signaling tests or both. This product carries a standard, return-to-factory warranty for one year.
X8711A Configuration
The X8711A IoT device functional test solution features the 34999A RF module in a 34972A data acquisition chassis.
PC requirements for Test Automation Platform and Plug-ins
Recommended minimum PC configuration
Prerequisite drivers and software
무엇을 찾고 있습니까?