Keysight Calibration Services for

전단지

Calibration Services for Automotive Industry

Calibrate to the Latest Standards

Keysight Technologies can help you comply with various quality standards, such as International Automotive Task Force (IATF) 16949:2016 for the automotive industry. Section 7.1.5.3 of IATF 16949 requires accreditation of all external calibration laboratories to ISO / IEC 17025:2005. Labs must provide calibration certificates with a national accreditation mark.

All Keysight Service Centers Have ISO / IEC 17025 Accreditation 

All Keysight service centers have ISO / IEC 17025 accreditation and can provide calibration certificates with an ILAC-MRA accreditation mark. All the accreditation bodies that Keysight uses belong to the ILAC Mutual Recognition Arrangement, and accreditation marks include the ILAC-MRA symbol. Keysight also holds certification to ISO 9001:2015 and maintains accreditation to regional standards such as ANSI / NCSL Z540.1-1994 and Z540.3-2006.

You Can Rely on Keysight for All Your Calibration Needs

Keysight now offers calibration with an accreditation body mark on a growing set of products, both Keysight and non-Keysight. Keysight’s global network of service centers and on-site calibration teams perform calibration.

Keysight Care 

Proper equipment calibration is critical to achieving and maintaining confidence in your measurement results. Keysight provides periodic high-quality instrument calibration and recommends KeysightCare Enhanced, which includes calibration to ensure that your instruments are always accurate, operate within specifications, and achieve compliance backed by calibration certificates. KeysightCare Enhanced includes technical support and committed repair and calibration turnaround times to help you stay on schedule, accelerate test, ensure precision, and optimize uptime. KeysightCare Enhanced provides two-, three-, and five-year plans that include a calibration service of choice with a fiveday committed turnaround time. Additional benefits include technical support response in two business hours and repair coverage, if needed, with a seven-day instrument repair turnaround time. Our calibration services ensure that your test system performs to specification and meets local and global standards.