L8990M Modular Signal Routing Solution

기술 개요

The Keysight L8990M Modular Signal Routing Solution provides a simple and flexible platform for RF signal routing and monitoring. The L8990M can support up to 64 switch channels in a 2U or 3U rackmountable enclosure with signal frequencies up to 67 GHz. It can support up to 96 switch channels in a 4U or 5U high enclosure. This provides the capability to route signals for testing a wide range of RF and telecommunication products and devices.