Functional Testing of Automotive DC-DC Converter ECUs

애플리케이션 노트

A start-stop system of automobiles automatically shuts off engine combustion during standstill, and restarts the engine immediately when the driver engages the accelerator. This system is advantageous to vehicles running in a city with frequent stops at traffic lights, or during traffic congestion. The numbers of vehicles equipped with start-stop systems are growing these days, driven by efforts to reduce fuel consumption and carbon emissions.