Benchtop and Modular Instrument Form Factors – Choose Wisely

애플리케이션 노트

Choosing benchtop, modular and hybrid test systems

 

The term, test system, represents millions of different possible configurations of test instruments, software, and device under test (DUT) specific test execution programs. Each test system is created based on a specific technology, application, and phase of a product under test development whether it is in research, validation, verification or manufacturing. Some test systems are created for consumer products such as smartphones and tablets and maintain goals of fast throughput, low cost, and easy to configure and update. Others such as satellite payload test, cost several million dollars to manufacture, are complex and must provide high quality measurements to ensure functionality, accuracy and repeatability of the payload while in orbit. With these examples and the endless possibilities for test systems in between, one type of test system cannot provide the answer for all test needs. When it comes to test system development, one size does NOT fit all. This application note discusses how test system configurations benefit from a choice of hardware form factors and software products.