SuperSpeed Inter-Chip (SSIC) Protocol Trigger and Decode

데이터 시트

SSIC Description and Features

 

SuperSpeed Inter-Chip (SSIC) standard was developed by the USB-IF standard body, leveraging MIPI Alliance MIPI M-PHY electrical layer to transfer USB 3.0 protocol. It allows USB 3.0 intellectual properties to be adopted into mobile designs. The serial bus interface provides content-rich points for debug and test. However, since this protocol transfers bits serially, using a traditional oscilloscope has limitations. Manually converting captured 1’s and 0’s to protocol requires significant effort; can’t be done in real-time; and includes potential for human error. Also, traditional scope triggers are not sufficient for specifying protocol-level conditions.

 

Extend your oscilloscope’s capability with Keysight’s SSIC protocol decoder

 

This application makes it easy to debug and test designs that include SSIC buses using your Infiniium Series oscilloscope.

  • Set up your scope to show SSIC protocol decode in less than 30 seconds.
  • Get access to a rich set of integrated protocol-level triggers.
  • Save time and eliminate errors by viewing packets at the protocol level.
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.