Creating and Optimizing 802.11ac Signals with the M8190A AWG

애플리케이션 노트

The new IEEE 802.11ac wireless LAN standard aims to provide higher data throughput rates of over 1 gigabit per second, to improve the user experience and to enable new applications, such as transmission of multiple streams of high-definition multimedia data. To achieve these data rates, the Very High Throughput (VHT) physical layer specification has introduced new features, including wider bandwidth channels of up to 160 MHz and 256 QAM modulation.