LTPC4 Processor

데이터 시트

 Introduction

When you purchase a spectrum monitoring solution from Keysight, you have the option of acquiring the LTPC4, a high-performance laptop that ships with all the software installed and ready to go. It also includes an NVIDIA Quadro GPU to support the operation of the N6820VRXE virtual receiver application. It is a great way to accelerate the installation and operation of your solution. The paragraphs below describe the applications, processor, and display configurations recommended to get the most from Keysight spectrum monitoring solutions.

Applications

  • Sensor Management Tool which ships with the N6841A RF Sensor and includes these applications and services: o Sensor Placement and Optimization Tool (SPOT) for planning a sensor installation
  • Sensor Management Server is a service installed on the PC to manage the RF sensors.
  • Sensor Access Library, which is an API for writing custom applications for the sensor.
  • N6854A Geolocation Server software
  • N6820ES Surveyor 4D software
  • N6829BS Snapshot Radio software
  • 89601200C Vector Signal Analyzer software
  • You will need these additional applications:
  • Google Earth (downloadable from the Internet). This requires an Internet connection or a map cache to provide interactive geographic information.
  • Microsoft Office Suite for spreadsheet, image, and report generation
  • Adobe Reader (for the system documentation)
  • Current browser

Processor

To effectively run the processes that support RF Search, Intercept, Classification, Analysis, and Geolocation, Keysight recommends a computer with:

  • Operating System – Microsoft Windows 10 Professional
  • Processors with clock speeds greater than 2.5 GHz
  • 8 to 12 GB RAM
  • 1 TB hard drive

Keysight enables innovators to push the boundaries of engineering by quickly solving design, emulation, and test chal lenges to create the best product experiences. Start your innovation journey at www.keysight.com. This information is subject to change wi thout notice. © Keysight Technologies, 201 7 – 2023, Publ ished in USA, May 3, 2023, 5991-1583EN

Display

If you are planning a large central or mobile monitoring station, plan for an adequate display area such as dual flat panel displays that are 30 inches or larger.

Rugged IP67 processor

The Stealth rugged PCs are completely water-tight, surviving liquids, chemicals, dust, and dirt intrusion and meeting IP67/NEMA 6 environmental specifications.

With no cooling fans, the internal CPU is passively cooled through a robust chassis design. The rugged, small-form PC operates from a wide range of DC input power (6-36VDC) making it ideal for use with the N6841A.

  • Waterproof / water resistant
  • Dust, rain, and splash resistant, IP67/NEMA 6 rated
  • No fan, low noise, low power consumption
  • DC Input, wide range 6 - 36VDC
  • 3D graphics with 16x9 capability
  • Solid state hard drives (SSD)
  • Vesa 75mm/100mm mounting
  • Windows 10 Pro compatible, other O/S options available