SystemVue Electronic System-Level Design

애플리케이션 노트

The SystemVue C++ Model Builder interface provides a powerful mechanism for exploring signal processing  algorithms for communications system design. Modeling in SystemVue can be performed several ways: using native models in the SystemVue Graphical User Interface (GUI), programming with inline (interpreted) math language, or programming in a high-level compiled language (e.g., C++). Modeling in a high-level language offers several advantages. It:

  • Provides the highest simulation speed
  • Enables greater transportability to/from other environments, with fewer licensing constraints
  • Allows existing Intellectual Property (IP) to be used at a system-level, thereby enabling co-verification of IP across Baseband, RF, and Test & Measurement domains