U2741A USB Modular Digital Multimeter

데이터 시트

The U2741A is a 5.5-digit DMM the size of a typical novel, and flexibly operates as a standalone unit or as a modular unit in the U2781A USB modular product chassis.

Put a Bench in Your Bag

The next time you’re called out to solve tough problems in electronic products or processes, leave the bulky transit cases behind. With Keysight Technologies, Inc.’s USB modular instrument (MI) family, you can easily carry powerful test gear in your bag along with your laptop PC. Our line of MIs includes two oscilloscopes, a DMM, a function generator with arbitrary waveform capability, a source/measure unit and a 4x8 switch matrix. All provide USB 2.0 connectivity (with USBTMC-USB488) standard and plug-and-play simplicity for easy use on the go or on the bench.

Control, Automate and Simplify with BenchVue – No Programming Needed (Now Included)

Keysight BenchVue software for the PC eliminates many of the issues around bench testing. By making it simple to connect, control instruments, and automate test sequences, you can quickly move past the test development phase and access results faster than ever before with just a few clicks. Dedicated instrument apps allow you to quickly configure the most commonly used measurements and setups for each instrument family. Rapidly build custom test sequences with the integrated Test Flow app to automate and visualize test results without the need for instrument programming. BenchVue supports hundreds of Keysight instrument types and models all from one easy to use application. Control, Automate, Simplify with BenchVue.