데이터 시트
Introduction
Controlling instruments has become more complicated as I/O options have increased and instruments have become more capable. PC applications typically do not offer assistance in finding the right instrument commands, setting the correct parameters, and passing data and variables.
Command Expert combines instrument commands, documentation, syntax checking and command execution all in one simple interface. Command Expert works with instruments that use Standard Commands for Programmable Instrumentation (SCPI), IVI-C, or IVI-COM drivers.
- Find instrument commands
- View complete command documentation
- Verify command syntax
- Build instrument command sequences
- Execute instrument command sequences
- Integrate sequences into PC application environments
무엇을 찾고 있습니까?