Keysight U1190 Series Clamp Meters

데이터 시트

Introduction

Keysight Technologies, Inc., U1190 Series clamp meters are packed with a wealth of features to help you work more conveniently and more safely. Designed in a robust case—the unique wire separator makes it easy to measure individual wires in a bundle. The built-in LED flashlight illuminates your test area while Vsense performs non-contact voltage detection. What’s more, the U1190 Series clamp meters are CAT III 600 V and CAT IV 300 V certified. Use Keysight U1190 Series clamp meters and retool your expectations in handheld tools.

Features

The U1190 Series clamp meters include:

  • Unique wire separator to separate wires from a bundle
  • Vsense to perform non- contact voltage detection 1
  • Built-in LED flashlight to illuminate test area 1
  • Visual (backlight alert) and audible continuity indication in noisy environments
  • Current measurement up to 600 A2
  • Digital multimeter (DMM) with resistance, capacitance 1, DCV,
  • ACV, DCA3, ACA, DCμA3 and ACμA3 measurement capabilities
  • Continuity and diode test measurements
  • CAT III 600 V / CAT IV 300 V safety rating

Unique Wire Separator with a Built-in Flashlight

The U1190 Series clamp meters are built to perform in the environments you work. The unique wire separator allows you to effortlessly isolate and perform measurements on individual wires in a bundle. For improved visibility when making measurements, these clamp meters also come with an easily activated built-in LED flashlight that illuminates the test area. These features ensure that you are better equipped when making measurements.

Vsense for Non-contact Voltage Detection

The U1190 Series clamp meters have Vsense—a unique method of non-contact voltage detection that safeguards users from exposure to hot or live wires while making measurements in dangerous working environments. Upon the detection of voltage, a unique safety alert of an audible beeper is produced to alert users.

Ergonomically Built with Current Measurement Up to 600 A

Ergonomically built, the U1190 Series clamp meters fit comfortably in the palm of your hand and allow you to select measurement functions with just a simple thumb press. Better yet, the U1193A and U1194A come with a current measurement up to 600 A. The wide range of current measurement functions cover an array of applications such as electrical installation, maintenance, and troubleshooting tasks—making it an ideal tool to use across many industrial applications.