M9155/6/7C and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules

데이터 시트

Industries and Applications

– Automatic Test Equipment (ATE)

– RF communications

– Engineering verification

– RF parametric measurements

– Mid and high density switching systems

Product Description

M9155/6/7C is a series of PXI hybrid switch modules based on the PXI Hybrid platform. Operating from DC to 26.5/40 GHz, these modules come with guaranteed 0.03 dB insertion loss repeatability throughout the operating life.