Electronic Components Semiconductor/Transistor Evaluation

전단지

IC - IV characteristics, leakage current test

  • B1500A Semiconductor Device Analyzer
  • E5270B 8-Slot Precision Measurement Mainframe
  • B2900A Series Benchtop Source/ Measure Unit

 

Solar cell-CV characteristic test

  • B1500A Semiconductor Device Analyzer
  • E4980A Precision LCR Meter
  • 4294A Precision Impedance Analyzer

 

MEMS-Pulsed IV test

  • B1542A 10 n second Pulsed IV Parametric Test Solution 
  • B1500A Semiconductor Device Analyze

 

Nanotechnology-Noise evaluation, transient response evaluation

  • B1500A Semiconductor Device Analyzer
  • Used in combination with the B1530A Waveform Generator/Fast Measurement Unit Module, the B1500A is capable of RTN measurement.

 

Power device-Evaluation of break down voltage, on-resistance measurement

  • B1505A Power Device Analyzer/ Curve Tracer
  • N1259A/N1265A High Power Test Fixture for the B1505A