IV Curve Solar Cell Characterization

애플리케이션 노트

Characterizing both the illuminated and reverse bias regions of a solar cell or module typically requires a four-quadrant power supply, which can be expensive. Four-quadrant power supplies also provide a limited power range so they often cannot handle high power solar cells and modules.

This application note explains how to configure and implement an I-V characterization solution for high-powered solar cells, modules and cell concentrator systems. The solution is based on a DC electronic load (eload) and a single-quadrant power supply. This solution is unique in that it lets you capture the I-V curve of a cell or module under illuminated conditions and also offers the ability to characterize the dark or reverse bias region of the cell or module under test as well. This application note covers the following topics:

 

– DC electronic load basics

– Configuring an eload-based test system for capturing illuminated I-V curves and reverse bias I-V curves

– How to optimize Keysight’s N3300 electronic load family for speed or accuracy

– Test setup configuration options for increasing accuracy and performance

– Choosing a boost supply