A 4-in-1 device for accelerated and accurate insight into your device
- Create pulse, sine, square, ramp, noise and arbitrary waveforms to test your device—not the source.
- A 2 Channel version can be used either as 2 independent generators or as time synchronized coupled or added.
- Integrated in one instrument, which increases signal performance, minimizes cabling, space and test time.
- Glitch free change of timing parameters (delay, frequency, transition time, width, delay cycle).
- Programming language compatible with Keysight Technologies, Inc. 81101A, 81104A and 81110A pulse pattern generators.
Typical applications
- Automotive busses physical layer receiver test (CAN, LIN, FlexRay, MOST, BroadR Reach)
- Sensor simulation
- Clock signal generation
- Radar distance testing
- Disc drive tests
- Noise and jitter source with selectable crest factor
- Signal source with modulation
- Pulsed IV measurements
- System trigger source
- Capture and reproduce live signals