Today’s wireless mobile devices face a common challenge—to match the data capacity of their wired counterparts. Multiple-Input Multiple-Output (MIMO), a smart antenna technology promising higher data rates with increased spectral effi ciency and increased data throughput without additional bandwidth or transmit power, is helping the mobile communications industry achieve this goal. Since commercial wireless systems operate in high multipath environments, they benefi t greatly from the multipath characteristics of MIMO antenna systems.