데이터 시트
The Keysight E8257N is a fully-synthesized signal generator with high output power, low phase noise, and optional ramp sweep capability. Specifications apply over a 0 to 50 °C range, unless otherwise stated, and apply after a 45 minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product. Unless otherwise noted, this data sheet applies to units with serial numbers ending with 55060000 or greater. Specifications (spec): Represents warranted performance for instruments with a current calibration. Typical (typ): Represents characteristic performance which is non-warranted; describes performance that will be met by a minimum of 80% of all products. Nominal (nom): Represents characteristic performance which is non-warranted. Represents the value of a parameter that is most likely to occur; the expected mean or mode of all instruments at room temperature (approximately 25 ºC). Measured: Represents characteristic performance which is non-warranted. Represents the value of a parameter measured on an instrument during design verification.
Table of Contents
무엇을 찾고 있습니까?