E4981 Capacitance Meter–BR

Brochures

A New Standard for Ceramic Capacitor Production Tests

The Keysight Technologies, Inc. E4981A capacitance meter provides the best performance for ceramic capacitor manufacturing test.  Offering fast measurement speed and  outstanding accuracy, the E4981A is the new standard in this industry

  • High-resolution LCD display
  • Easy-to-use hardkeys and softkeys
  • USB interface (USB memory device only)
  • Compact size
  • Wide range capacitance measurement

Key Features

  • Fast measurement speed – 2 ms
  • Accurate and repeatable measurements
  • Wide measurement range from small to large capacitance 0 F to 2.0 mF
  • Compatibility with the 4268A and 4288A
  • Enhanced functions for production test

Faster measurement speed

More than two times fastermeasurement speed than the 4268A and 4288A

No additional time for bin-sorting, scanner and synchronous source

Repeatable measurements

Smaller fluctuation, especially in1 pF range measurement.

Increased accuracy

Accurate capacitance measurement across all frequencies.

Synchronous source

The test signal can be applied while a measurement is performed. This function reduces contact pin abrasion due to large test current, because the test signal is not applied at the moment the device is contacted and removed.

Modern Storage Device and PC Connectivity

Measurement setup/data save:

10 measurement setups can be saved in internal memory and external USB memory

Measurement result log can be saved in an external USB memory

PC connection

GPIB/LAN/USB Interfaces are standard

Interactive remote operation using web browser through LAN is available.