FPGA Circuit Design: Overcoming Power-Related Challenges

애플리케이션 노트

When you are designing, field-programmable gate array (FPGA) circuits, it is important to pay attention to power issues so you can create a final product that is defect free and optimized under all possible operating conditions. FPGA circuit power considerations can be broken into two categories: FPGA circuit power-on requirements and FPGA circuit power analysis. This application note explores these two areas, discusses the challenges you are likely to face and offers solutions that will help you overcome them.