HMMC-2007 DC–8 GHz Terminated SPDT Switch

데이터 시트

The HMMC-2007 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss and high isolation from DC to 8 GHz. It is intended for use as a general-purpose, single-pole, double-throw (SP-DT), absorptive switch. Two series and two shunt MESFETs per throw provide 1.4 dB maximum insertion loss and 38 dB typical isolation at 6 GHz. HMMC-2007 chips use through-substrate vias to provide ground connections to the chip backside and minimize the number of wire bonds required.