View Scope Logic Analyzer and Oscilloscope Correlation

데이터 시트

Unleash the complementary power of a logic analyzer and an oscilloscope

Easily make time-correlated measurements between the Keysight Technologies, Inc. logic analyzers and oscilloscopes with View Scope. The time-correlated logic analyzer and oscilloscope waveforms are integrated into a single logic analyzer waveform display for easy viewing and analysis. Trigger the oscilloscope from the logic analyzer (or vice versa). Automatically de-skew the waveforms and maintain marker tracking between the two instruments. Perform the following more effectively: 

  • Validate signal integrity
  • Track down problems caused by signal integrity
  • Validate correct operation of A/D and D/A converters
  • Validate correct logical and timing relationships between the analog and digital portions of a design

Connection

The Keysight logic analyzer and oscilloscope can be physically connected with standard BNC and LAN connections. Two BNC cables are connected for cross triggering, and the LAN connection is used to transfer data between the instruments. The View Scope correlation software is included free of charge in the Keysight 16900 Series, 16800 Series, 1680 and 1690 Series logic analyzers with OS version 3.70 or higher. The View Scope software includes:  

  • An easy-to-use interface and setup wizard
  • Ability to manually adjust skew between instruments
  • Ability to import some or all of the captured oscilloscope waveforms
  • Oscilloscope waveforms are auto scaled to fit in the logic analyzer display row