N4010A Wireless Connectivity Test Set and N4011A MIMO/Multi-port Adapter

Configuration Guides

Introduction

The Keysight Technologies, Inc. N4010A wireless connectivity test set is a measurement solution that helps you achieve low cost and efficient testing of products and components that incorporate Bluetooth, Wireless LAN (WLAN), ZigBee, and other emerging wireless connectivity technologies.

The Keysight N4011A MIMO/Multi-port adapter is a 1/4-rack width unit used in conjunction with an N4010A test set. The N4011A provides additional features that support production testing of multi-port MIMO-capable devices under test (DUTs). The MIMO adapter provides a switch matrix to connect the multi-ports of the DUT to the RF IN/OUT port of an N4010A.

This configuration guide is intended to assist with the ordering process for options, hardware, and software accessories for the N4010A wireless connectivity test set. Contact your local Keysight representative for additional information.

The standard N4010A product includes:

  • Getting Started guide in hardcopy
  • CD-ROM containing the documentation set and all necessary software components
  • Country-specific power cord
  • USB adapter cable (part number 8121-1354)
  • Keysight Automation-Ready CD-ROM (part number E2094-60003)
  • Carry handle kit
  • Rackmount flange kit
  • I/O connectivity (Option 110) to enable use of N4010A with signal creation or analysis software tools, such as 89601B and 89607A vector signal analyzer software, Signal Studio and N4017A Bluetooth graphical measurement application

At least one wireless standard option (Option 101, 102, or 103) must be ordered with the standard N4010A product.

  • The standard N4011A product includes:
  • Installation Guide in hard copy
  • Lock link kit
  • Semi-rigid cable (connects the N4011A to the N4010A RF IN/OUT)
  • 25-way D-sub cable (auxiliary in/out connection)

Upgrade Options

The following upgrade kits are available for the N4010A wireless connectivity test set. Upgrade kits denoted with “K” are customer or field/Keysight service center-installable.