애플리케이션 노트
Engineers typically use pulse generators to create pulses for characterizing digital devices. A pulse generator is well suited for applications that require fast transition times, high accuracy or frequencies higher than 50 MHz. A dedicated pulse generator may offer multiple channels, pattern generation, double pulses, RZ (return-to-zero) pulses, and the ability to add jitter to the pulse train. When you are testing complex logic, these features give you the capabilities you need to get your job done.
무엇을 찾고 있습니까?