E4463B - Front Door, 2.0m Plexiglas

데이터 시트

 Attractively secure rackmounted equipment

An attractive, transparent, smoke-colored Plexiglas front door gives a consistent appearance to the rack and is lockable to control access to the instruments and peripherals mounted in the rack.

Features

  • Can be installed to hinge on either the right or the left side for maximum flexibility
  • Provides 64 mm (2.52 in) of space to accommodate instrument front panels
  • Does not interfere with access to the optional master power switch
  • Attractive quartz gray color
  • All mounting hardware included

Specifications

  • Material: Cold-rolled steel
  • Weight: 10.8 kg (24 lbs)
  • Color: Quartz gray
  • Height: 1825 mm (71.9 in)
  • Depth: 60 mm (2.4 in)
  • Width: 513 mm (20.2 in)

 Installation

Attach the hinges and the latch to the front door assembly. Remove the side panels from the rack, attach the hinge brackets, and attach the front door to the -rack. Reinstall the side panels.

Tools required for installation:

  • Torx T25 screwdriver
  • Crescent wrench for M3 nut
  • Crescent wrench for M5 or 10-32 x 0.5 in nut

What you get in the box

  • Door assembly with Plexiglas window
  • Mounting hardware
  • installation instructions

What changed

Replaces: E4462A

  • Color changed from parchment white to quartz gray

Compatibility

The E4463B can be used with