데이터 시트
House your Keysight Technologies, Inc. test and measurement instruments efficiently, securely and attractively
The E7590A is a 1.3 m, quartz gray rack cabinet. It is pre-assembled, competitively priced and has many standard features.
Features
-Quartz gray color
-25U EIA vertical rack space
-Vented, lockable rear door
-Removable side panels
-13-gauge, cold-rolled welded steel columns
-Vented top
-Solid base
-Leveling screws
-Retractable anti-tip foot
-Four concealed lift hooks, each hook can support 227 kg (500 lbs)
-One pair of system II rails
-3-inch, heavy-duty casters
-Shipping cost included in price
-Ability to move and ship fully integrated up to 1,000 lbs
-Racks come fully assembled and ready for equipment installation
Specifications
-Material: Cold-rolled steel
-Weight: 140 kg (310 lbs)
-Color: Quartz gray
-Integrated shipment load capacity: 454 kg (1000 lbs)
-Total load capacity: 816 kg (1800 lbs)
-Height: 1320 mm (51.9 in)
-Width: 600 mm (23.6 in)
-Depth: 905 mm (35.6 in)
Installation
This rack is delivered pre-assembled with all standard features.
Tools required for setup:
-T25 torx screwdriver, for removal of stabilizing shipping panels and rear door L-shaped slam guard.
-Adjustable wrench or 9/16 in crescent wrench, for removal of rack from the pallet.
Standards
Conforms to the Electronic Industries Association (EIA) standard 310-D. It is a type A cabinet with 14U of vertical mounting space. One ‘U’ is equal to 44.45 mm (1.75 in).
What changed
Replaces: E3905A
-Color changed from parchment white to quartz gray
무엇을 찾고 있습니까?