ESP Controller_OFF

동영상

The Electronic Stability Program (ESP) is a critical vehicle safety system designed to maintain control during challenging driving conditions such as sudden maneuvers, sharp turns, or obstacle avoidance. It operates by continuously comparing the driver’s intended motion — derived from steering inputs — with the vehicle’s actual behavior, measured through signals like yaw rate, lateral acceleration, and wheel slip. When a discrepancy is detected, such as skidding or oversteer, the system intervenes instantly by applying precise braking forces to individual wheels and, if necessary, adjusting engine output. This real-time correction helps stabilize the vehicle and supports the driver in maintaining control.

 

At its core, ESP is not a single component but an integrated system consisting of sensors, control algorithms, and actuators coordinated through an Electronic Control Unit (ECU). It constantly processes multiple data streams, including steering angle, vehicle motion, and wheel dynamics, to ensure the vehicle behaves as expected. In essence, ESP functions as an intelligent, background system that continuously corrects physical motion through electronic control.

 

In modern automotive development, ESP is no longer treated as a late-stage feature but as a foundational element influencing vehicle architecture, brake system design, and control strategies. It also plays a key role in enabling Advanced Driver Assistance Systems (ADAS) and automated driving technologies.

 

To support early integration, engineers increasingly rely on system-level simulation. This approach allows them to model vehicle dynamics, braking systems, and control logic in a unified environment before physical prototypes are available. By enabling early exploration of design trade-offs and system interactions, simulation transforms ESP development from a reactive validation step into a proactive design process — making stability a feature that is engineered from the very beginning.