Keysight Advanced ATE Power Supplies

동영상

This video introduces Keysight Advanced ATE System DC Power Supplies, engineered for high‑performance automated test environments requiring reliable, flexible, and scalable DC power. Designed to support a broad range of voltages and currents, these supplies deliver fast command response, high power density, and extensive programmability—ideal for general‑purpose ATE testing, power‑device validation, inverter characterization, battery simulation, and high‑volume production workflows. With power levels up to 15 kW and autoranging output capabilities, Advanced ATE supplies provide more current across wider voltage ranges, reducing the number of specialized supplies needed in a test rack.

Integrated voltage, current, and power measurements eliminate the need for external meters, simplifying test setups and reducing wiring complexity. Built‑in device protection features—including overvoltage, overcurrent, and overtemperature protection—shut down outputs instantly when fault conditions occur, protecting sensitive devices under test. These supplies support multiple input/output options such as GPIB, Ethernet, LAN, and USB, enabling seamless integration into existing ATE systems and diverse automation pipelines.

Remote access and control through standard web interfaces or Keysight software tools provide a streamlined user experience for configuration, monitoring, waveform generation, and data logging. All Keysight ATE system power supplies are compatible with a suite of software tools—including BenchVue, Advanced Battery Test Software, and PathWave Power Supply automation suites—supporting remote programming, complex waveform creation, automated reporting, and system‑level integration. With voltage capability up to 1500 V, current up to 510 A, and configurations available in 1U, 2U, and 3U rack heights, Keysight Advanced ATE System DC Power Supplies deliver exceptional scalability for modern automated test environments.

Key features include:

  • Up to 15 kW Output Power: Provides high‑density, high‑power performance for power‑device, inverter, and industrial ATE testing.
  • Autoranging Output: Delivers higher current across a wider range of voltage levels, reducing the need for multiple supplies.
  • Built‑In Measurements: Integrated voltage, current, and power measurements eliminate the need for external instrumentation.
  • Device Protection: Overvoltage, overcurrent, and overtemperature protection prevents damage during fault conditions.
  • Multiple I/O Options: Supports GPIB, Ethernet, LAN, and USB for easy system integration.
  • Remote Access & Control: Operate through a standard web browser or automation software for monitoring, logging, and waveform generation
    .

Advanced ATE System DC Power Supplies offer high power density, autoranging capability, integrated measurements, and automation‑ready control. Designed for both development labs and high‑volume production, they deliver precise, scalable, and reliable power for modern automated test environments.